Accessory
R10-8x20 / 8
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Housing
Collar diameter | 13 mm |
---|
Fitting
Fitting type | Threaded stem |
---|---|
Stem diameter | 8 mm |
Core attributes
Load capacity Static | 80 KG |
---|---|
Load capacity at 3 km/h | 40 KG |
Overall height | 3.5 mm |
Overall weight | 0.02 KG |
Product name | Accessory |
Product type | Accessory |