Accessory
Foot Protection Ø250
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Housing
Floor distance | 20 mm |
---|---|
Suitable wheel diameter | 250 |