Accessory
Foot Protection Ø125
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.54 KG |
Performance
Attrition | |
---|---|
Corrosion resistance |
Housing
Floor distance | 20 mm |
---|---|
Suitable wheel diameter | 125 |