Accessory
B10-9x24 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Stem with grip ring, with collar |
---|---|
Stem diameter | 9 mm |
Core attributes
Load capacity Static | 120 KG |
---|---|
Load capacity at 3 km/h | 60 KG |
Overall height | 4 mm |
Overall weight | 0.03 KG |
Product name | Accessory |
Product type | Accessory |