E-Drive optima
EDOAUFF125P60
Downloads
CAD Service
There are currently no files available for this product
Core attributes
Applications | Aeronautics, Automotive, Hardware Dealer, Heavy Transport Solutions, Medical Institutions, Retail Logistics |
---|---|
Product name | E-Drive optima |
Product type | Drive Unit |
Overall weight | 7.26 KG |
Housing
Material | Electric |
---|---|
Fork shape | Drive |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Flanged wheel |
Wheel diameter | 125 mm |
Fitting
Fitting type | Rectangular plate |
---|