1430POI038P60-46x38 (38)
1430POI038P60-46x38 (38)
Downloads
CAD Service
There are currently no files available for this product
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance excellent |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Broad |
Swivel bearing | One ball race |
Offset | 13 mm |
Swivel radius | 32 mm |
Swivel Interference | 64 mm |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 38 mm |
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel diameter | 38 mm |
Tread width | 16 mm |
Wheel Name 0 (ERP) | Basetech |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 46 mm |
Plate width | 38 mm |
Plate hole length (Maximum) | 36 mm |
Plate hole width (Maximum) | 28 mm |
Plate hole diameter | 5.3 mm |
Core attributes
Product name | Compacta |
---|---|
Product type | Swivel castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 25 KG |
Load capacity Static | 50 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall height | 50.5 mm |
Overall weight | 0.07 KG |