Accessory
stem B11-10x33/10 clip 10,5 blue &
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 80 KG |
Load capacity Static | 160 KG |
Overall weight | 0.04 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Stem with grip ring, without collar |
---|---|
Stem diameter | 10 mm |