Alpha
3438POO065P60-95X54
Core attributes
Applications | Aeronautics, Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions |
---|---|
Product name | Alpha |
Product type | Fixed castor |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 120 KG |
Load capacity at 4 km/h | 120 KG |
Load capacity Static | 240 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 83 mm |
Overall width | 54 mm |
Overall weight | 0.23 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, heavy |
---|---|
Fork shape | Broad |
Color | Blue passivated |
Dome diameter | 54 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 65 mm |
Tread width | 30 mm |
Wheel width | 30 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 95 mm |
Plate width | 54 mm |
Plate hole length (Maximum) | 24 mm |
Plate hole width (Maximum) | 71 mm |
Plate hole diameter | 9 mm |