Accessory
P41-38x38 / 10
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Square plate |
---|---|
Plate length | 38 mm |
Plate width | 38 mm |
Plate hole length (Maximum) | 27 mm |
Plate hole width (Maximum) | 27 mm |
Plate hole diameter | 5 mm |
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 60 KG |
Load capacity Static | 120 KG |
Overall weight | 0.05 KG |