The universal Alpha castor

The robust all-rounder.

In the industry, heavy loads need to be transported from one place to another on a day-to-day basis – sometimes even in a 24/7 use. Applications and transport vehicles are constantly required to perform at their best. Castors and wheels have to withstand high loads and intense shocks caused by uneven floors. 

In addition to these requirements, there are also external environmental influences such as heat, moisture and chemicals. To ensure that your applications can support you and your employees in the daily challenges, you need robust, reliable and durable castors.

Stainless castors for longer service life

One solution to address these challenges is stainless castors that can carry heavy loads. These castors are specially designed for demanding environments and can withstand tough requirements. This way, you can be sure that the material will remain durable over a long period of time, even in challenging conditions.

Our solution for you: the all-rounder Alpha

A castor that is able to defy all requirements is our TENTE castor product family Alpha. This castor offers high load capacities and is a true multi-purpose product. The castor is part of a large product portfolio to meet different requirements and is suitable for mounting to all types of equipment. Alpha is also available in stainless steel, making it suitable for special environmental influences such as moisture, chemicals and various aggressive substances.

The Alpha castor can be delivered in various sizes and load capacities. It is suitable for a wide range of different applications. The Alpha is robust, durable and can withstand tough conditions encountered in industrial environments. In addition, this product family is easy to assemble and offers smooth movement of heavy loads.

Your benefits with our Alpha castor

  • Robust all-rounder: suitable for your toughest requirements
  • Flexible use: can be mounted to any type of device
  • Long-lasting use: continuous use under demanding conditions
  • Stainless steel version available: corrosion-free use even in difficult environmental conditions

If you have any questions or need further advice, our experts are happy to help you. All you have to do is contact us via the contact form below and we will be happy to get in touch with you.

Request
Pole označená hvězdičkou (*) jsou povinná.

How much weight must castors and wheels normally be able to carry?

Castors and wheels must be able to carry different amounts of weight. However, the exact requirements depend on your individual application. Some castors and wheels only need to be able to transport lightweight material such as cardboard boxes or drawers. Other castors and wheels need to be designed for heavy machinery, trucks or even ships. In general, however, castors and wheels used in industrial settings must be able to support weight loads ranging from several hundred kilograms to several tonnes with different speeds and duration of use. The exact specifications depend on the particular application and the customer's requirements.

How can castors and wheels be protected from wear?

There are a number of ways in which castors and wheels can be protected from wear and tear. For one thing, it is important to choose the right material. Next, choosing the right treads for your floor can make castors and wheels more resistant to wear and tear. In addition, regular maintenance procedures can contribute to prolonging the lifespan of castors and wheels. Also, it is best to pay attention to how much weight a castor can carry. Excessive loads can quickly wear out the castor and replacement of castors and wheels might cost valuable time and money.

How important is the resistance of castors and wheels to chemicals?

The resistance of castors and wheels to chemicals in general industry is essential, as many industrial applications use chemicals and aggressive substances. Castors and wheels that are not resistant to chemicals may be damaged or their performance may be compromised, which can lead to a decrease in productivity or even cause safety issues. Exposure of castors and wheels to chemicals that can decompose or weaken the materials can lead to premature wear and failure of castors and wheels. For this reason, castors and wheels in the industry frequently need to incorporate materials that are resistant to chemicals, such as stainless steel, polyurethane or rubber. Therefore, it is important that castors and wheels are selected for use in specific environments and applications to guarantee maximum resistance to chemicals and aggressive substances.