Průměr kolo
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50,5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76,2 mm
78 mm
80 mm
82 mm
85 mm
88,9 mm
90 mm
95 mm
98 mm
100 mm
101,5 mm
101,6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152,5 mm
160 mm
175 mm
180 mm
200 mm
203,25 mm
230 mm
250 mm
260 mm
300 mm
389 mm
400 mm
500 mm
-
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50,5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76,2 mm
78 mm
80 mm
82 mm
85 mm
88,9 mm
90 mm
95 mm
98 mm
100 mm
101,5 mm
101,6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152,5 mm
160 mm
175 mm
180 mm
200 mm
203,25 mm
230 mm
250 mm
260 mm
300 mm
389 mm
400 mm
500 mm
Celková výška
-
2 mm
3 mm
3,5 mm
4 mm
4,5 mm
5 mm
5,5 mm
6 mm
8 mm
9 mm
10 mm
12 mm
13,5 mm
17 mm
18 mm
28 mm
28,5 mm
30 mm
31 mm
33 mm
34 mm
35 mm
36 mm
39 mm
39,5 mm
41 mm
42 mm
42,5 mm
43 mm
43,5 mm
44 mm
45 mm
47 mm
48 mm
48,5 mm
49 mm
50 mm
50,5 mm
51 mm
51,5 mm
52 mm
53 mm
54 mm
55 mm
56 mm
57 mm
57,1 mm
57,2 mm
58 mm
59 mm
60 mm
61 mm
62 mm
62,5 mm
62,6 mm
63 mm
64 mm
65 mm
66 mm
67 mm
68 mm
69 mm
70 mm
71 mm
71,5 mm
72 mm
72,5 mm
73 mm
74 mm
74,5 mm
75 mm
75,5 mm
76 mm
77 mm
77,2 mm
78 mm
79,5 mm
81 mm
82 mm
82,5 mm
83 mm
84 mm
85 mm
85,5 mm
86 mm
87 mm
88 mm
88,5 mm
89 mm
91 mm
91,5 mm
99 mm
100 mm
101 mm
102 mm
103 mm
104 mm
104,5 mm
107 mm
108 mm
109 mm
109,5 mm
110 mm
111,5 mm
112 mm
112,7 mm
113 mm
114 mm
115 mm
115,5 mm
116 mm
116,7 mm
118 mm
119 mm
120 mm
121 mm
123 mm
124 mm
125 mm
125,5 mm
126 mm
127 mm
128 mm
129 mm
130 mm
131 mm
132 mm
135 mm
136,5 mm
137 mm
138 mm
139 mm
140 mm
141 mm
142 mm
143 mm
145 mm
146 mm
146,3 mm
148 mm
148,5 mm
149 mm
150 mm
151 mm
152 mm
153 mm
154 mm
155 mm
156 mm
157 mm
158 mm
159 mm
160 mm
161 mm
162 mm
162,5 mm
163 mm
164 mm
165 mm
166 mm
167 mm
168,5 mm
169 mm
170 mm
172,5 mm
173,5 mm
174 mm
175 mm
175,5 mm
176 mm
177 mm
177,5 mm
178 mm
180 mm
183 mm
185 mm
186 mm
188 mm
190 mm
191 mm
192,5 mm
193 mm
194 mm
195 mm
197 mm
198 mm
200 mm
202 mm
205 mm
207 mm
210 mm
215 mm
220 mm
225 mm
229 mm
230 mm
235 mm
237 mm
240 mm
242 mm
245 mm
250 mm
252 mm
255 mm
260 mm
265 mm
266 mm
272 mm
275 mm
290 mm
305 mm
310 mm
315 mm
325 mm
355 mm
365 mm
370 mm
415 mm
470 mm
510 mm
570 mm
610 mm
-
-
2 mm
3 mm
3,5 mm
4 mm
4,5 mm
5 mm
5,5 mm
6 mm
8 mm
9 mm
10 mm
12 mm
13,5 mm
17 mm
18 mm
28 mm
28,5 mm
30 mm
31 mm
33 mm
34 mm
35 mm
36 mm
39 mm
39,5 mm
41 mm
42 mm
42,5 mm
43 mm
43,5 mm
44 mm
45 mm
47 mm
48 mm
48,5 mm
49 mm
50 mm
50,5 mm
51 mm
51,5 mm
52 mm
53 mm
54 mm
55 mm
56 mm
57 mm
57,1 mm
57,2 mm
58 mm
59 mm
60 mm
61 mm
62 mm
62,5 mm
62,6 mm
63 mm
64 mm
65 mm
66 mm
67 mm
68 mm
69 mm
70 mm
71 mm
71,5 mm
72 mm
72,5 mm
73 mm
74 mm
74,5 mm
75 mm
75,5 mm
76 mm
77 mm
77,2 mm
78 mm
79,5 mm
81 mm
82 mm
82,5 mm
83 mm
84 mm
85 mm
85,5 mm
86 mm
87 mm
88 mm
88,5 mm
89 mm
91 mm
91,5 mm
99 mm
100 mm
101 mm
102 mm
103 mm
104 mm
104,5 mm
107 mm
108 mm
109 mm
109,5 mm
110 mm
111,5 mm
112 mm
112,7 mm
113 mm
114 mm
115 mm
115,5 mm
116 mm
116,7 mm
118 mm
119 mm
120 mm
121 mm
123 mm
124 mm
125 mm
125,5 mm
126 mm
127 mm
128 mm
129 mm
130 mm
131 mm
132 mm
135 mm
136,5 mm
137 mm
138 mm
139 mm
140 mm
141 mm
142 mm
143 mm
145 mm
146 mm
146,3 mm
148 mm
148,5 mm
149 mm
150 mm
151 mm
152 mm
153 mm
154 mm
155 mm
156 mm
157 mm
158 mm
159 mm
160 mm
161 mm
162 mm
162,5 mm
163 mm
164 mm
165 mm
166 mm
167 mm
168,5 mm
169 mm
170 mm
172,5 mm
173,5 mm
174 mm
175 mm
175,5 mm
176 mm
177 mm
177,5 mm
178 mm
180 mm
183 mm
185 mm
186 mm
188 mm
190 mm
191 mm
192,5 mm
193 mm
194 mm
195 mm
197 mm
198 mm
200 mm
202 mm
205 mm
207 mm
210 mm
215 mm
220 mm
225 mm
229 mm
230 mm
235 mm
237 mm
240 mm
242 mm
245 mm
250 mm
252 mm
255 mm
260 mm
265 mm
266 mm
272 mm
275 mm
290 mm
305 mm
310 mm
315 mm
325 mm
355 mm
365 mm
370 mm
415 mm
470 mm
510 mm
570 mm
610 mm
Šířka běhoun
-
4 mm
6 mm
7 mm
8 mm
8,5 mm
10 mm
11 mm
12 mm
13 mm
13,9 mm
14 mm
15 mm
16 mm
18 mm
19 mm
19,5 mm
20 mm
21 mm
22 mm
23 mm
24 mm
25 mm
26 mm
28 mm
30 mm
30,5 mm
31 mm
31,75 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
40 mm
41 mm
42 mm
43 mm
44 mm
45 mm
46 mm
46,5 mm
48 mm
49 mm
50 mm
50,8 mm
54 mm
55 mm
56 mm
60 mm
61 mm
62 mm
65 mm
66 mm
68 mm
70 mm
74 mm
75 mm
76 mm
78 mm
80 mm
82 mm
85 mm
88 mm
90 mm
91 mm
93 mm
95 mm
96 mm
98 mm
100 mm
105 mm
110 mm
115 mm
150 mm
-
-
4 mm
6 mm
7 mm
8 mm
8,5 mm
10 mm
11 mm
12 mm
13 mm
13,9 mm
14 mm
15 mm
16 mm
18 mm
19 mm
19,5 mm
20 mm
21 mm
22 mm
23 mm
24 mm
25 mm
26 mm
28 mm
30 mm
30,5 mm
31 mm
31,75 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
40 mm
41 mm
42 mm
43 mm
44 mm
45 mm
46 mm
46,5 mm
48 mm
49 mm
50 mm
50,8 mm
54 mm
55 mm
56 mm
60 mm
61 mm
62 mm
65 mm
66 mm
68 mm
70 mm
74 mm
75 mm
76 mm
78 mm
80 mm
82 mm
85 mm
88 mm
90 mm
91 mm
93 mm
95 mm
96 mm
98 mm
100 mm
105 mm
110 mm
115 mm
150 mm
průměr otvoru šroub
-
6 mm
6,1 mm
6,2 mm
6,3 mm
8 mm
8,1 mm
8,3 mm
8,4 mm
9 mm
9,8 mm
10 mm
11,1 mm
12 mm
12,1 mm
12,2 mm
12,3 mm
12,5 mm
12,7 mm
14 mm
15 mm
17 mm
20 mm
20,1 mm
25 mm
25,4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
80 mm
-
-
6 mm
6,1 mm
6,2 mm
6,3 mm
8 mm
8,1 mm
8,3 mm
8,4 mm
9 mm
9,8 mm
10 mm
11,1 mm
12 mm
12,1 mm
12,2 mm
12,3 mm
12,5 mm
12,7 mm
14 mm
15 mm
17 mm
20 mm
20,1 mm
25 mm
25,4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
80 mm
Délka poklice
-
7 mm
8 mm
12 mm
14 mm
21 mm
21,5 mm
21,7 mm
22 mm
22,5 mm
22,6 mm
26 mm
26,5 mm
27 mm
28 mm
28,2 mm
28,3 mm
28,4 mm
28,5 mm
28,8 mm
31 mm
31,8 mm
32 mm
34 mm
34,5 mm
34,8 mm
34,9 mm
35 mm
35,5 mm
36 mm
36,5 mm
40 mm
41 mm
42 mm
43,5 mm
44 mm
44,2 mm
44,4 mm
45 mm
45,5 mm
46 mm
47 mm
48 mm
48,4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63,5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99,7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
160 mm
-
-
7 mm
8 mm
12 mm
14 mm
21 mm
21,5 mm
21,7 mm
22 mm
22,5 mm
22,6 mm
26 mm
26,5 mm
27 mm
28 mm
28,2 mm
28,3 mm
28,4 mm
28,5 mm
28,8 mm
31 mm
31,8 mm
32 mm
34 mm
34,5 mm
34,8 mm
34,9 mm
35 mm
35,5 mm
36 mm
36,5 mm
40 mm
41 mm
42 mm
43,5 mm
44 mm
44,2 mm
44,4 mm
45 mm
45,5 mm
46 mm
47 mm
48 mm
48,4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63,5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99,7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
160 mm
nosnost
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
400 KG
408 KG
420 KG
432 KG
440 KG
450 KG
453 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
750 KG
770 KG
800 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2600 KG
2640 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
5300 KG
5400 KG
5500 KG
6000 KG
6360 KG
6500 KG
6600 KG
7200 KG
7500 KG
7800 KG
9000 KG
10000 KG
11000 KG
-
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
400 KG
408 KG
420 KG
432 KG
440 KG
450 KG
453 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
750 KG
770 KG
800 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2600 KG
2640 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
5300 KG
5400 KG
5500 KG
6000 KG
6360 KG
6500 KG
6600 KG
7200 KG
7500 KG
7800 KG
9000 KG
10000 KG
11000 KG